CO-274P-US
Discontinued
Part of the CO-270 Series
Ordering Code: CO-274P-US
UPC: 098268246308
Lead Free: Not In Scope
Floor Cleanout, Epoxy Coated CI, 7 IN Round, Fixed, Gasketed DI Top, Brass CO plug, 4 IN push on outlet, XHD load Rating
This Watts, cast iron floor cleanout is epoxy coated for long life and durability. It features a 7 inch round, fixed ductile iron top, and a removable, gas-tight, gasketed brass cleanout plug for a secure seal. A 4 inch push on outlet allows for easy installation. It is BAA compliant and carries an extra heavy duty load rating.
Features
- Round fixed DI top
- Epoxy coated cast iron
- Brass cleanout plug
- Extra heavy duty load rating
Specifications | |
---|---|
Body Material | Cast Iron |
Brand | Watts |
Buy American Act Compliant | YES |
Lead Free | Not In Scope |
Outlet Connection Size | 4 IN |
Outlet Connection Type | Push |