CO-382
Part of the CO-380 Series
Ordering Code: 8185255
UPC: 098268028836
Lead Free: Not In Scope
Adjustable Floor Cleanout, Cleanout Ferrule, 2 IN Pipe, General Purpose, Cast Iron, No Hub, XHD Load Rating
This Watts Drains cast iron cleanout is designed for general purpose floor applications. It is 4 3/4 inches in diameter and features a removeable, gas-tight, gasketed, brass cleanout plug and no hub connection for a 2 inch pipe. This item carries an extra heavy duty load rating.
Features
- Countersunk plug
- Cast iron body
- Extra heavy duty load rating
- Push on
| Specifications | |
|---|---|
| Body Material | Cast Iron |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Lead Free | Not In Scope |
| Outlet Connection Size | 2 IN |
| Outlet Connection Type | No Hub |