CO-462-RD
Part of the CO-460-RD Series
Ordering Code: 8185222
UPC: 098268028829
Lead Free: Not In Scope
Stack Cleanout, 2 IN Pipe, 7 IN Stainless Steel Cover, 3 1/2 IN Gasketed Brass Plug, Vandal Proof, No Hub Connections
This Watts Drains 2 inch, cast iron, stack cleanout is specifically designed for wall applications. It features a gasketed brass countersunk plug, stainless steel access cover, vandal proof stainless steel screw and no hub connections. It is vertically adjustable.
Features
- Countersunk plug
- Access cover
- Vandal proof screw
- Cast iron
Specifications | |
---|---|
Body Material | Cast Iron |
Brand | Watts |
Buy American Act Compliant | NO |
Lead Free | Not In Scope |
Outlet Connection Size | 2 IN |
Outlet Connection Type | No Hub |