CO-464-RD
Part of the CO-460-RD Series
Ordering Code: 8134199
UPC: 098268028751
Lead Free: Not In Scope
Stack Cleanout, 4 IN Pipe, 7 IN Stainless Steel Cover, 3 1/2 IN Gasketed Brass Plug, Vandal Proof, No Hub Connections
This Watts Drains 4 inch, cast iron, stack cleanout is specifically designed for wall applications. Ideal for vertical stack bases. It features a 3 1/2 inch NPT gasketed brass countersunk plug, stainless steel access cover, vandal proof stainless steel screw and no hub connection for 4 inch pipe. It is vertically adjustable.
Features
- Countersunk plug
- Access cover
- Vandal proof screw
- Cast iron
| Specifications | |
|---|---|
| Body Material | Cast Iron |
| Brand | Watts |
| Lead Free | Not In Scope |
| Outlet Connection Size | 4 IN |
| Outlet Connection Type | No Hub |