CO-464
Part of the CO-460 Series
Ordering Code: 8134196
UPC: 098268028720
Lead Free: Not In Scope
Stack Cleanout, 4 IN Pipe, 3 1/2 IN Gasketed Brass Plug, No Hub Connections
This 4 inch, cast iron, stack cleanout is specifically designed for wall applications. Ideal for vertical stack bases. It features a 3 1/2 inch NPT gasketed brass countersunk plug and no hub connection for 4 inch pipe.
Features
- Countersunk Plug
- Access Cover
- Vandal Proof Screw
- Cast Iron
| Specifications | |
|---|---|
| Body Material | Cast Iron |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Lead Free | Not In Scope |
| Outlet Connection Size | 4 IN |
| Outlet Connection Type | No Hub |