CO-593-RD
Part of the CO-590-RD Series
Ordering Code: 8134270
UPC: 098268089448
Lead Free: Not In Scope
Wall Cleanout, Threaded Brass Plug, 3 IN, Countersunk Head, 7 IN SS Access Cover, Vandal Proof SS Screw
This wall cleanout features a 3 inch threaded brass cleanout plug with a countersunk head. It has a 7 inch stainless steel access cover with vandal proof stainless steel screw.
Features
- Threaded brass plug
- 3 inch
- Stainless steel access cover
- Vandal proof screw
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
Lead Free | Not In Scope |
Outlet Connection Size | Does Not Apply To Product |
Outlet Connection Type | Does Not Apply To Product |