FD-102-A5-6-7-US
Part of the FD-100-A Series
Ordering Code: FD-102-A5-6-7-US
UPC: 098268249538
Floor Drain Epoxy Coated CI, Anchor Flange, Reversible Clamping Collar, Weepholes, Vandal Proof, Trap Primer Tapping, Adj 5 IN Round NB Strainer, 2 IN NH Outlet, BAA
This Watts cast iron floor drain is epoxy coated for long life. It features a 5 inch round, adjustable, heel proof nickel bronze strainer, anchor flange, vandal proofing, trap primer tapping and a reversible clamping collar with primary and secondary weepholes. A 2 inch no hub outlet allows for easy installation. It is BAA compliant and carries a MD load rating.
Features
- Epoxy coated cast iron
- 5 IN Adjustable round NB strainer
- Vandal proof
- Trap primer tapping
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | YES |
Outlet Connection Size | 2 IN |
Outlet Connection Type | No Hub |