FD-102-A5-60
Part of the FD-100-A Series
Ordering Code: FD-102-A5-60
UPC: 098268310054
Lead Free: Not In Scope
Floor Drain, 2 IN Pipe, Socket Weld Outlet, Anchor Flange, Reversible Clamping Collar, 5 IN Adjustable Round Nickel Bronze Top, PVC Body
This Watts Drains PVC floor drain is designed for finished floor areas. It features a 5 inch round, adjustable, heel-proof, nickel bronze strainer, reversible clamping collar with primary and secondary weepholes, anchor flange and 2 inch socket weld connection. This item carries a medium duty load rating.
Features
- PVC Body
- Adjustable 5 IN NB strainer
- Anchor flange
- Reversible clamping collar
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
Lead Free | Not In Scope |
Outlet Connection Size | 2 IN |
Outlet Connection Type | Solvent Weld |