FD-102-A5-7-13-US
Part of the FD-100-A Series
Ordering Code: FD-102-A5-7-13-US
UPC: 098268246315
Floor Drain, Epoxy Coated CI, Galvanized, Anchor Flange, Reversible Clamping Collar, Weepholes, Adj 5 IN Round NB Strainer, 2 IN NH Outlet, TPT
This Watts galvanized, cast iron floor drain is epoxy coated for long life. It features a 5 inch round, adjustable, heel proof nickel bronze strainer, anchor flange, trap primer trapping, and a reversible clamping collar with primary and secondary weepholes. A 2 inch no hub outlet allows for easy installation. It is BAA compliant and carries a MD load rating.
Features
- Epoxy coated cast iron
- Round 5 IN strainer
- Trap primer trapping
- Galvanized body
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | YES |
Outlet Connection Size | 2 IN |
Outlet Connection Type | No Hub |