FD-102-A6
Part of the FD-100-A Series
Ordering Code: FD-102-A6
UPC: 098268030426
Lead Free: Not In Scope
Floor Drain, 2 IN Pipe, No Hub, Anchor Flange, Reversible Clamping Collar, Adjustable Round Nickel Bronze Top, Epoxy Coated Cast Iron
This Watts Drains epoxy coated, cast iron floor drain is designed for finished floor areas. It features a 6 inch round, adjustable, heel-proof, nickel bronze strainer, reversible clamping collar with primary and secondary weepholes, anchor flange and 2 inch no hub connection. This item carries a medium duty load rating.
Features
- Cast iron
- Adjustable top
- Nickel bronze strainer
- Medium load rating
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
Lead Free | Not In Scope |
Outlet Connection Size | 2 IN |
Outlet Connection Type | No Hub |