FD-102-A6-7-13-US
Part of the FD-100-A Series
Ordering Code: FD-102-A6-7-13-US
UPC: 098268249675
Floor Drain, Epoxy Coated CI, Anchor Flange, Reversible Clamping Collar, Weepholes, Trap Primer Tapping, Galvanized Body, Adj 6 IN Round NB Strainer, 2 IN NH Outlet
This Watts cast iron floor drain is epoxy coated for long life. It features a 6 inch round, adjustable, heel proof nickel bronze strainer, anchor flange, trap primer tapping, a galvanized body and a reversible clamping collar with primary and secondary weepholes. A 2 inch no hub outlet allows for easy installation. It is BAA compliant and carries a MD load rating.
Features
- Epoxy coated cast iron
- 6 IN Adjustable round NB strainer
- Trap primer tapping
- Galvanized body
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | YES |
Outlet Connection Size | 2 IN |
Outlet Connection Type | No Hub |