FD-102-A7-US
Part of the FD-100-A Series
Ordering Code: FD-102-A7-US
UPC: 098268246346
Floor Drain, Epoxy Coated CI, Anchor Flange, Reversible Clamping Collar, Weepholes, Adj 7 IN Round NB Strainer, 2 IN NH Outlet
This Watts cast iron floor drain is epoxy coated for long life. It features a 7 inch round, adjustable, heel proof nickel bronze strainer, anchor flange, and a reversible clamping collar with primary and secondary weepholes. A 2 inch no hub outlet allows for easy installation. It is BAA compliant and carries a MD load rating.
Features
- Epoxy Coated Cast Iron
- 7 IN Round NB Strainer
- Anchor Flange
- 2 IN NH Outlet
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | YES |
Outlet Connection Size | 2 IN |
Outlet Connection Type | No Hub |