FD-103-A5-13-US
Part of the FD-100-A Series
Ordering Code: FD-103-A5-13-US
UPC: 098268246421
Floor Drain, Epoxy Coated CI, Galvanized, Anchor Flange, Reversible Clamping Collar, Weepholes, Adj 5 IN Round NB Strainer, 3 IN NH Outlet
This Watts galvanized, cast iron floor drain is epoxy coated for long life. It features a 5 inch round, adjustable, heel proof nickel bronze strainer, anchor flange, and a reversible clamping collar with primary and secondary weepholes. A 3 inch no hub outlet allows for easy installation. It is BAA compliant and carries a MD load rating.
Features
- Epoxy coated cast iron
- Round 5 IN strainer
- Anchor flange
- Galvanized body
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | YES |
Outlet Connection Size | 3 IN |
Outlet Connection Type | No Hub |