FD-103P-A5-13-US
Part of the FD-100-A Series
Ordering Code: FD-103P-A5-13-US
UPC: 098268246490
Floor Drain, Epoxy Coated CI, Galvanized, Anchor Flange, Rev. Clamping Collar, Weepholes, Adj 5 IN Round NB Strainer, 3 IN PO Outlet
This Watts cast iron floor drain is epoxy coated for long life and durability. It features a 5 inch round, adjustable, heel proof nickel bronze strainer, galvanized body, anchor flange, and a reversible clamping collar with primary and secondary weepholes. A 3 inch push on outlet allows for easy installation. It is BAA compliant and carries a MD load rating.
Features
- Epoxy coated cast iron
- 3 IN Push on outlet
- Adjustable top
- Galvanized body
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
Outlet Connection Size | 3 IN |
Outlet Connection Type | Push |