FD-103P-A5-7-US
Part of the FD-100-A Series
Ordering Code: FD-103P-A5-7-US
UPC: 098268246506
Floor Drain, Epoxy Coated CI, Anchor Flange, Reversible Clamping Collar, Weepholes, TPT, Adj 5 IN Round NB Strainer, 3 IN Push On Outlet
This Watts cast iron floor drain is epoxy coated for long life. It features a 5 inch round, adjustable, heel proof nickel bronze strainer, anchor flange, trap prime trapping and a reversible clamping collar with primary and secondary weepholes. A 3 inch push on outlet allows for easy installation. It is BAA compliant and carries a MD load rating.
Features
- Epoxy coated cast iron
- Push on connection
- Adjustable top
- 5 IN NB Strainer
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | YES |
Outlet Connection Size | 3 IN |
Outlet Connection Type | Push |