FD-103P-A6
Part of the FD-100-A Series
Ordering Code: FD-103P-A6
UPC: 098268030686
Lead Free: Not In Scope
Floor Drain, Anchor Flange, Reversible Clamping Collar, 6 IN Adjustable Round Nickel Bronze Top, Epoxy Coated Cast Iron, 3 IN Push On
This Watts Drains epoxy coated, cast iron floor drain is designed for finished floor areas. It features a 6 inch round, adjustable, heel-proof, nickel bronze strainer, reversible clamping collar with primary and secondary weepholes, anchor flange and 3 inch push on connection. This item carries a medium duty load rating.
Features
- Cast iron
- Adjustable top
- Nickel bronze strainer
- Medium load rating
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| Lead Free | Not In Scope |
| Outlet Connection Size | 3 IN |
| Outlet Connection Type | Push |