FD-103P-A6-7-US
Part of the FD-100-A Series
Ordering Code: FD-103P-A6-7-US
UPC: 098268307115
Lead Free: NO
Floor Drain, Epoxy Coated CI, Anchor Flange, Reversible Clamping Collar, Weepholes, Trap Primer Trapping, Adj 6 IN Round NB Strainer, 3 IN Push On Outlet
This Watts cast iron floor drain is epoxy coated for long life. It features a 6 inch round, adjustable, heel proof nickel bronze strainer, anchor flange, trap primer tapping and a reversible clamping collar with primary and secondary weepholes. A 3 inch push on outlet allows for easy installation. It is BAA compliant and carries a MD load rating.
Features
- Epoxy coated cast iron
- 6 IN Adjustable round NB strainer
- Trap primer tapping
- Reversible clamping collar
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
Lead Free | NO |