FD-104-A5-F4-1-US
Part of the FD-100-A Series
Ordering Code: FD-104-A5-F4-1-US
UPC: 098268249651
Floor Drain, Epoxy Coated CI, Anchor Flange, Rev. Clamping Collar, Weepholes, 4 IN Rnd NB Funnel, Adj 5 IN Round NB Strainer, 4 IN No Hub Outlet
This Watts cast iron floor drain is epoxy coated for long life. It features a 5 inch round, adjustable, heel proof nickel bronze strainer, anchor flange, a 4 inch roundnickel bronze funnel and a reversible clamping collar with primary and secondary weepholes. A 4 inch no hub outlet allows for easy installation. It is BAA compliant and carries a MD load rating.
Features
- Epoxy coated cast iron
- 5 IN Adjustable round NB strainer
- 4 IN Round nickel bronze funnel
- Reversible clamping collar
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | YES |
Outlet Connection Size | 4 IN |
Outlet Connection Type | No Hub |