FD-104-A7-US
Part of the FD-100-A Series
Ordering Code: FD-104-A7-US
UPC: 098268246629
Floor Drain, Epoxy Coated CI, Anchor Flange, Rev. Clamping Collar, Weepholes, Adj 7 IN Round NB Strainer, 4 IN NH Outlet
This Watts cast iron floor drain is epoxy coated for long life and durability. It features a 7 inch round, adjustable, heel proof nickel bronze strainer, anchor flange, and a reversible clamping collar with primary and secondary weepholes. A 4 inch no hub outlet allows for easy installation. It is BAA compliant and carries a MD load rating.
Features
- Epoxy coated cast iron
- 4 IN No hub outlet
- Adjustable top
- 7 IN NB Round strainer
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | YES |
Outlet Connection Size | 4 IN |
Outlet Connection Type | No Hub |