FD-104P-A5-6-7-US
Part of the FD-100-A Series
Ordering Code: FD-104P-A5-6-7-US
UPC: 098268246667
Floor Drain, Epoxy Coated CI, Vandal Proof, Anchor Flange, Rev. Clamping Collar, Weepholes, Adj. 5 IN Round NB Strainer, 4 IN Push On Outlet, TPT
This Watts cast iron floor drain is epoxy coated for long life. It features a 5 inch round, adjustable, heel proof nickel bronze strainer, anchor flange, trap primer trapping, vandal proofing, and a reversible clamping collar with primary and secondary weepholes. A 4 inch push on outlet allows for easy installation. It is BAA compliant and carries a MD load rating.
Features
- Epoxy coated cast iron
- Round 5 IN strainer
- Trap primer trapping
- Reversible clamping collar
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | YES |
Outlet Connection Size | 4 IN |
Outlet Connection Type | Push |