FD-104P-A6-13-US
Part of the FD-100-A Series
Ordering Code: FD-104P-A6-13-US
UPC: 098268307160
Floor Drain, Epoxy Coated CI, Anchor Flange, Reversible Clamping Collar, Weepholes, Galvanized Body, Adj 6 IN Round NB Strainer, 4 IN Push On Outlet
This Watts cast iron floor drain is epoxy coated for long life. It features a 6 inch round, adjustable, heel proof nickel bronze strainer, anchor flange, a galvanized body and a reversible clamping collar with primary and secondary weepholes. A 4 inch push on outlet allows for easy installation. It is BAA compliant and carries a MD load rating.
Features
- Epoxy coated cast iron
- 6 IN Adjustable round NB strainer
- Galvanized body
- Reversible clamping collar
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | YES |
| Outlet Connection Size | 4 IN |
| Outlet Connection Type | Push |