FD-104P-A7-5-13-US
Part of the FD-100-A Series
Ordering Code: FD-104P-A7-5-13-US
UPC: 098268246681
Floor Drain, Epoxy Coated CI, Galvanized, Anchor Flg, Rev. Clamping Collar, Weepholes, Sediment Bucket, Adj 7 IN Rnd NB Strainer, 4 IN PO Outlet
This Watts cast iron floor drain is epoxy coated for long life and durability. It features a 7 inch round, adjustable, heel proof nickel bronze strainer, galvanized body, anchor flange, sediment bucket, and a reversible clamping collar with primary and secondary weepholes. A 4 inch push on outlet allows for easy installation. It is BAA compliant and carries a MD load rating.
Features
- Epoxy coated cast iron
- 4 IN Push on outlet
- Sediment bucket
- Galvanized body
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | YES |
| Outlet Connection Size | 4 IN |
| Outlet Connection Type | Push |