FD-103-B5-US
Part of the FD-100-B Series
Ordering Code: FD-103-B5-US
UPC: 098268249781
Floor Drain, Epoxy Coated CI, Anchor Flange, Reversible Clamping Collar, Weepholes, Adj 5 IN Round Heavy Duty NB Strainer, 3 IN No Hub Outlet
This Watts cast iron floor drain is epoxy coated for long life. It features a 5 inch heavy duty round, adjustable, heel proof nickel bronze strainer, anchor flange, and a reversible clamping collar with primary and secondary weepholes. A 3 inch no hub outlet allows for easy installation. It is BAA compliant and carries a HD load rating.
Features
- Epoxy coated cast iron
- 5 IN Adjustable round HD strainer
- Reversible clamping collar
- 3 IN No hub outlet
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | YES |
Outlet Connection Size | 3 IN |
Outlet Connection Type | No Hub |