FD-104-B5
Part of the FD-100-B Series
Ordering Code: FD-104-B5
UPC: 098268300154
Lead Free: Not In Scope
Floor Drain, Epoxy Coated CI, Anchor Flange, Reversible Clamping Collar, Weepholes, Adj 6 IN HD Round NB Strainer, 4 IN NH Outlet
This Watts cast iron floor drain is epoxy coated for long life. It features a 6 inch heavy duty, round, adjustable, heel proof nickel bronze strainer, anchor flange, and a reversible clamping collar with primary and secondary weepholes. A 4 inch no hub outlet allows for easy installation. It carries an HD load rating.
Features
- Epoxy coated cast iron
- Adjustable HD NB strainer
- 4 IN NH connection
- Reversible clamping collar
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
Lead Free | Not In Scope |
Outlet Connection Size | 4 IN |
Outlet Connection Type | No Hub |