FD-104-B6-US
Part of the FD-100-B Series
Ordering Code: FD-104-B6-US
UPC: 098268246636
Floor Drain, Epoxy Coated CI, Anchor Flange, Reversible Clamping Collar, Weepholes, Adj 6 IN HD Round NB Strainer, 4 IN NH Outlet, BAA
This Watts cast iron floor drain is epoxy coated for long life. It features a 6 inch heavy duty, round, adjustable, heel proof nickel bronze strainer, anchor flange, and a reversible clamping collar with primary and secondary weepholes. A 4 inch no hub outlet allows for easy installation. It is BAA compliant and carries a HD load rating.
Features
- Epoxy coated cast iron
- No hub connection
- Adjustable top
- 6 IN NB Strainer
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | YES |
Outlet Connection Size | 4 IN |
Outlet Connection Type | No Hub |