FD-103-DD-50-5-US
Part of the FD-100-DD Series
Ordering Code: FD-103-DD-50-5-US
UPC: 098268249835
Floor Drain, Epoxy Coated CI, Anchor Flng, Rev Clamp Collar, Weepholes, Adj 5 IN Round CI Hub Funnel, Sediment Bucket, 3 IN NH Outlet
This Watts cast iron floor drain is epoxy coated for long life. It features a 5 inch round, adjustable, cast iron hub funnel, a sediment bucket, an anchor flange and a reversible clamping collar with primary and secondary weepholes. The double drainage feature re-captures perimeter seepage and the open throat accepts indirect waste or condensate lines. A 3 inch no hub outlet allows for easy installation. It is BAA compliant.
Features
- Epoxy coated cast iron
- 5 IN Diameter cast iron hub funnel
- 3 IN No hub outlet
- Sediment bucket
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
Outlet Connection Size | 3 IN |
Outlet Connection Type | No Hub |