FD-102-EF-1-US
Part of the FD-100-EF Series
Ordering Code: FD-102-EF-1-US
UPC: 098268246353
Floor Drain, Epoxy Coated CI, Anchor Flange, Rev. Clamp Collar, Weepholes, Adj Round NB Strainer w/ 4 IN Dia. NB Funnel, 2 IN NH Outlet
This Watts cast iron floor drain is epoxy coated for long life. It features a 5 inch round, adjustable, heel proof nickel bronze strainer with 4 inch diameter nickel bronze funnel, anchor flange, and a reversible clamping collar with primary and secondary weepholes. A 2 inch no hub outlet allows for easy installation. It is BAA compliant.
Features
- Epoxy coated cast iron
- No hub connection
- Adjustable top
- 4 IN NB Funnel
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | YES |
| Outlet Connection Size | 2 IN |
| Outlet Connection Type | No Hub |