FD-104-EF-1-7-US
Part of the FD-100-EF Series
Ordering Code: FD-104-EF-1-7-US
UPC: 098268246643
Floor Drain, Epoxy Coated CI, Anchor Flange, Rev. Clamp Collar, Weepholes,TPT, Adj Round NB Strainer w/ 4 IN Dia. NB Funnel, 4 IN NH Outlet
This Watts cast iron floor drain is epoxy coated for long life. It features a 5 inch round, adjustable, heel proof nickel bronze strainer with 4 inch diameter nickel bronze funnel, anchor flange, trap primer tapping and a reversible clamping collar with primary and secondary weepholes. A 4 inch no hub outlet allows for easy installation. It is BAA compliant.
Features
- Epoxy Coated Cast Iron
- 4 IN Diameter NB Funnel
- Trap Primer Tapping
- Adjustable 5 IN NB Strainer
- Epoxy Coated Cast Iron
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | YES |
Outlet Connection Size | 4 IN |
Outlet Connection Type | No Hub |