FD-102-ER5-US
Part of the FD-100-ER Series
Ordering Code: FD-102-ER5-US
UPC: 098268249903
Lead Free: NO
Floor Drain, Epoxy Coated CI, Anchor Flange, Rev Clamp Collar, Weepholes, Adj 5 IN Round NB Extended Rim Strainer, 2 IN NH Outlet
This Watts cast iron floor drain is epoxy coated for long life. It features a 5 inch round, adjustable, nickel bronze, extended rim strainer, anchor flange, and a reversible clamping collar with primary and secondary weepholes. A 2 inch no hub outlet allows for easy installation. It is BAA compliant.
Features
- Epoxy coated cast iron
- 5 IN extended rim NB strainer
- 2 IN No hub outlet
- Reversible clamping collar
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | YES |
Lead Free | NO |
Outlet Connection Size | 2 IN |
Outlet Connection Type | No Hub |