FD-103-ER7-7-US
Part of the FD-100-ER Series
Ordering Code: FD-103-ER7-7-US
UPC: 098268249927
Lead Free: NO
Floor Drain, Epoxy Coated CI, Anchor Flange, Rev Clamp Collar, Weepholes, Adj 7 IN Round NB Extended Rim Strainer, 3 IN NH Outlet, TPT
This Watts cast iron floor drain is epoxy coated for long life. It features a 7 inch round, adjustable, nickel bronze, extended rim strainer, anchor flange, trap primer tapping and a reversible clamping collar with primary and secondary weepholes. A 3 inch no hub outlet allows for easy installation. It is BAA compliant.
Features
- Epoxy coated cast iron
- 7 IN Extended rim NB strainer
- 3 IN No hub outlet
- Trap primer tapping
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | YES |
Lead Free | NO |
Outlet Connection Size | 3 IN |
Outlet Connection Type | No Hub |