FD-103-L6-5-G50-US
Part of the FD-100-L Series
Ordering Code: FD-103-L6-5-G50-US
UPC: 098268249965
Floor Drain, Epoxy Coated CI, Anchor Flng, Rev. Clamp Collar, Weepholes, Adj 6 IN Sq HD NB Strainer, Sed. Bucket, Oval CI Funnel, 3 IN NH Outlet
This Watts cast iron floor drain is epoxy coated for long life. It features a 6 inch square, adjustable, heavy duty, heel proof nickel bronze strainer, anchor flange, sediment bucket, a removable 4 inch by 9 inch oval cast iron funnel, and a reversible clamping collar with primary and secondary weepholes. A 3 inch no hub outlet allows for easy installation. It is BAA compliant and carries a HD load rating.
Features
- Epoxy coated cast iron body
- 6 IN Square heavy duty NB strainer
- Sediment bucket
- 4 IN by 9 IN Oval cast iron funnel
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | YES |
Outlet Connection Size | 3 IN |
Outlet Connection Type | No Hub |