FD-1102-A6-US
Part of the FD-1100-A Series
Ordering Code: FD-1102-A6-US
UPC: 098268246698
Floor Drain, Epoxy Coated CI, Anchor Flange, Reversible Clamping Collar, Weepholes, Adj 6 IN Round SS Strainer, 2 IN NH Outlet
This Watts cast iron floor drain is epoxy coated for long life. It features a 6 inch round, adjustable, heel proof, stainless steel strainer, anchor flange, and a reversible clamping collar with primary and secondary weepholes. A 2 inch no hub outlet allows for easy installation. It is BAA compliant and carries a HD load rating.
Features
- Epoxy coated cast iron
- No hub connection
- Adjustable top
- 6 IN SS Strainer
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
Outlet Connection Size | 2 IN |
Outlet Connection Type | No Hub |