FD-1104-A6
Part of the FD-1100-A Series
Ordering Code: FD-1104-A6
UPC: 098268037548
Lead Free: Not In Scope
Floor Drain, 4 IN Pipe, No Hub, Anchor Flange, Reversible Clamping Collar, 6 IN Adjustable Round Stainless Steel Top, Epoxy Coated Cast Iron
This Watts Drains epoxy coated, cast iron floor drain is ideal for sanitary floor applications. It features a 6 inch round, adjustable, heel-proof, stainless steel strainer, reversible clamping collar with primary and secondary weepholes, anchor flange and 4 inch no hub connection. This item carries a medium duty load rating.
Features
- Cast iron
- Adjustable top
- Nickel bronze strainer
- Extra heavy duty load rating
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
Lead Free | Not In Scope |
Outlet Connection Size | 4 IN |
Outlet Connection Type | No Hub |