PRONTO FD CI 35RNB-NH-C
Part of the FD-190-PR Series
Ordering Code: 8190084
UPC: 098268181739
Lead Free: Not In Scope
Cast Iron Pronto Floor Drain, Pre/Post-Pour Adjst, Level Shims/Bubble, Anchor Flnge,Rev.Clamp Collar,5 IN NB Strainr,3 IN NH Outlt
This Pronto(R) cast iron floor drain offers a 2 1/2 inch pre-pour and 7/8 inch post-pour adjustability with an integrated bubble level and leveling shims to ensure professional results. It features a 3 inch no hub outlet connection, a 5 inch round heel-proof nickel bronze strainer, an anchor flange and a reversible clamping collar with primary and secondary weepholes.
Features
- Pre-pour 2 1/2 IN and post-pour 7/8 IN adjustability
- 3 IN No hub outlet
- Integral bubble level
- 5 IN Round nickel bronze strainer
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
Lead Free | Not In Scope |
Outlet Connection Size | 3 IN |
Outlet Connection Type | No Hub |