FD-202-A5
Part of the FD-200-A Series
Ordering Code: FD-202-A5
UPC: 098268356885
Lead Free: Not In Scope
Epoxy Coated Cast Iron Floor Drain, Anchor Flange, Weepholes, 5 IN Adjustable NB Round Strainer, 2 IN NH Outlet
This Watts floor drain is manufactured from epoxy coated cast iron for long life and durability. It features an anchor flange with weepholes and an adjustable 5 inch round strainer. A 2 inch no hub outlet allows for easy installation.
Features
- Epoxy coated cast iron
- Anchor flange with weepholes
- Adjustable 5 IN round NB strainer
- 2 IN NH outlet
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
Lead Free | Not In Scope |
Outlet Connection Size | 2 IN |
Outlet Connection Type | No Hub |