FD-320-Y-1
Part of the FD-320-Y Series
Ordering Code: 8138245
UPC: 098268278583
Lead Free: Not In Scope
Fixed Floor Drain Top Assembly, Nickel Bronze, 8 IN Round, Heel Proof Nickel Bronze Grate
This Watts fixed top assembly for the FD-320-Y floor drain series is nickel bronze and measures 8 inches in diameter. It features a heel proof nickel bronze grate.
Features
- Fixed top
- Nickel bronze
- For FD-320-Y series
- Heel proof NB grate
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| Lead Free | Not In Scope |
| Outlet Connection Size | Does Not Apply To Product |
| Outlet Connection Type | Does Not Apply To Product |