FD-323-60
Part of the FD-320 Series
Ordering Code: FD-323-60
UPC: 098268310214
Lead Free: Not In Scope
Area Floor Drain, 8 IN Adjustable Top with Round Heel Proof Ductile Iron Grate, PVC Body, 3 IN Socket Outlet, Anchor Flange, Body Collar with Weepholes
This Watts PVC area floor drain has an adjustable 8 inch round top with a heel proof ductile iron grate. It features an anchor flange, a body collar with weepholes and a 3 inch socket connection. This drain carries an extra heavy duty load rating.
Features
- PVC Body
- 3 IN Socket Outlet
- Adjustable 8 IN Round Top
- Extra Heavy Duty Ductile Iron Grate
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
Lead Free | Not In Scope |
Outlet Connection Size | 3 IN |
Outlet Connection Type | Socket |