FD-382-60
Part of the FD-380 Series
Ordering Code: 8187056
UPC: 098268278590
Lead Free: Not In Scope
Wood Floor Drain, 8 IN Diameter PVC Body, 5 IN Round Adjustable Heel Proof NB Top, Galvanized Steel Securing Flange, Countersunk Holes, 2 IN Socket Outlet
This Watts PVC 8 inch wood floor drain features a 5 inch round adjustable heel proof nickel bronze top and a galvanized steel securing flange with countersunk holes. A 2 inch socket outlet allows for easy installation.
Features
- PVC body
- 5 IN round adjustable NB top
- Galvanized steel securing flange
- 2 IN socket outlet
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
Lead Free | Not In Scope |
Outlet Connection Size | 2 IN |
Outlet Connection Type | Socket |