FD-394-E-63-61
Part of the FD-390-E-63 Series
Ordering Code: 8139121
UPC: 098268196320
Lead Free: Not In Scope
Floor Drain, for Wooden Floors, ABS Body, 5 IN Diameter Heel Proof NB Grate, Recessed Securing Flange, 4 IN Socket Outlet, MD Load Rating
This Watts floor drain for wooden floors is manufactured from ABS for long life and durability. It features an 8 inch diameter top with a 5 IN heel proof nickel bronze grate, recessed securing flange, a 4 inch socket outlet for fast and easy installation and carries a medium duty load rating.
Features
- ABS Body
- For wooden floors
- 5 IN round heel proof NB grate
- 4 IN socket outlet
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
Lead Free | Not In Scope |
Outlet Connection Size | 4 IN |
Outlet Connection Type | No Hub |