FD-463P-F
Part of the FD-460-F Series
Ordering Code: FD-463P-F
UPC: 098268037944
Lead Free: Not In Scope
Floor Drain, 3 IN Pipe, Push On, Anchor Flange, Weepholes, 12 IN Square Ductile Iron Grate, Epoxy Coated Cast Iron
This Watts Drains epoxy coated, cast iron floor drain is ideal for interior area applications. It features a 12 3/4 inch square fixed top with heel-proof ductile iron grate, weepholes, anchor flange and 3 inch push on connection. This item carries an extra heavy duty load rating.
Features
- Cast iron
- Weeping holes
- Fixed ductile iron top
- Extra heavy duty load rating
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
Lead Free | Not In Scope |
Outlet Connection Size | 3 IN |
Outlet Connection Type | Push |