FD-862
Part of the FD-860 Series
Ordering Code: FD-862
UPC: 098268279030
Lead Free: Not In Scope
Planting Area Drain, Epoxy Coated Cast Iron, Membrane Clamp, Self-Locking Dome with Stainless Steel Mesh, 2 IN No Hub Outlet
This Watts planting area drain is manufactured from epoxy coated cast iron for long life and durability. It features a membrane clamp and self-locking dome covered with stainless steel mesh. A 2 inch no hub outlet allows for easy installation.
Features
- Epoxy coated cast iron
- Membrane clamp
- Self-locking dome with SS mesh
- 2 IN no hub outlet
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
Lead Free | Not In Scope |
Outlet Connection Size | 2 IN |
Outlet Connection Type | No Hub |