F4-50 4
Part of the FD-FUNNELS Series
Ordering Code: 8135668
UPC: 098268029871
Lead Free: Not In Scope
Funnel, Round, Cast Iron, Bolt On
This 4 inch floor drain funnel is epoxy coated cast iron and bolt-on style.
Features
- Cast Iron
- Round
- Bolt-On
- 4 IN
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| Lead Free | Not In Scope |