F6-1
Part of the FD-FUNNELS Series
Ordering Code: 8135671
UPC: 098268061062
Lead Free: Not In Scope
Funnel, Bolt-On, Nickel Bronze, Round, 6 IN
This 6 inch round, nickel bronze funnel is bolt-on style. It is compatible with Watts FD-200 line of floor drains.
Features
- 6 inches
- Round
- Nickel bronze
- Bolt-on
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
Lead Free | Not In Scope |