TD-348
Part of the TD-300 Series
Ordering Code: 8189779
UPC: 098268306750
Elevator Trench Drain, 11 3/4 IN W, 48 IN L, 12 GA. 304 SS Body, SS Grating, ADA 65 SQ IN/FT Open Area, VP Screws, 4 IN NH Center Outlet
This 11 3/4 inch wide by 48 inch long elevator trench drain features a 12 gauge, type 304 stainless steel body, a heel-proof and ADA compliant load class A stainless steel grating with an open area of 65 square inches per foot, secured with vandal proof stainless steel screws, and a 4 inch no hub center outlet. It complies with 2013 California Building Code 403.6.1, 403.6.2, 3007.4, 3008.4 and SFCC Section 511.1.4 for a flow rate of 100 GPM.
Features
- 12 GA 304 Stainless steel body
- SS Grate
- ADA compliant
- Vandal proof
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
Outlet Connection Type | No Hub |