Jump to Section
WLRD
Large Area Roof Drain with Clamp Ring and Dome
WLRD
Large Area Roof Drain with Clamp Ring and Dome
Jump to Section
Recommended for installation in flat roof areas with decks of steel, wood, or concrete. The ABS or PVC bodies are equipped with thermal set bronze threaded inserts which hold the clamp and polyethylene dome. All bodies are no hub connections.
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific WLRD