FS-702
Part of the FS-700 Series
Ordering Code: FS-702
UPC: 098268067811
Lead Free: Not In Scope
Floor Sink, 8 IN Round x 3 IN Deep, Flanged, Sanitary, Loose Set Enamel Coated CI Grate, PP Dome Bottom Strainer, 2 IN No Hub
This 8 inch round by 3 inch deep flanged sanitary floor sink features a white acid resistant porcelain enamel coated interior, a loose set porcelain enamel coated cast iron grate with 15 square inch free area, a polypropylene dome bottom strainer and a 2 inch no hub outlet. Available options include a flashing clamp, sediment bucket, vandal proofing, trap primer tapping, a secondary strainer, partial grates and various funnels.
Features
- Cast iron
- 8 inch round
- 2 inch no hub
- PP dome bottom strainer
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
Lead Free | Not In Scope |
Outlet Connection Size | 2 IN |
Outlet Connection Type | No Hub |