FS-713P
Part of the FS-710 Series
Ordering Code: FS-713P
UPC: 098268038040
Lead Free: Not In Scope
Floor Sink, 3 IN Pipe, 8 IN Square, 6 IN Deep Porcelain Enamel Coated Cast Iron Grate, Dome Bottom Strainer, Push On
This Watts Drains 8 inch square by 6 inch deep sanitary floor sink is designed for commercial applications. It features a white, acid-resistant, porcelain enamel coated interior, loose set porcelain enamel coated cast iron grate, polypropylene dome bottom strainer, 3 inch push on outlet.
Features
- Loose set grate
- Dome strainer
- Porcelain enamel coated interior
- Square
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
Lead Free | Not In Scope |
Outlet Connection Size | 3 IN |
Outlet Connection Type | Push |