FS-722-22
Part of the FS-720 Series
Ordering Code: 8185077
UPC: 098268030174
Lead Free: Not In Scope
Floor Sink Body, 8 IN Round, 6 IN Deep, Cast Iron, Porcelain Enamel Coated Interior, 2 IN No Hub
This 8 inch round by 6 inch deep floor sink body features is cast iron with a white, acid resistant, porcelain enamel coated interior. It has a 2 inch no hub connection.
Features
- Round
- No Hub
- Cast Iron
- Porcelain Enamel Coated Interior
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
Lead Free | Not In Scope |
Outlet Connection Size | 2 IN |
Outlet Connection Type | No Hub |