FS-733
Part of the FS-730 Series
Ordering Code: FS-733
UPC: 098268038156
Lead Free: Not In Scope
Floor Sink, 3 IN Pipe, No Hub, 12 IN Square , 6 IN Deep Porcelain Enamel Coated Cast Iron Grate, Dome Bottom Strainer, No Hub
This Watts Drains 12 inch square by 6 inch deep sanitary floor sink is designed for commercial applications. It features a white, acid-resistant, porcelain enamel coated interior, loose set porcelain enamel coated cast iron grate, polypropylene dome bottom strainer, 3 inch no hub outlet.
Features
- Loose set grate
- Dome strainer
- Porcelain enamel coated interior
- Square
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| Lead Free | Not In Scope |
| Outlet Connection Size | 3 IN |
| Outlet Connection Type | No Hub |