FS-733-F-22
Part of the FS-730 Series
Ordering Code: 8185098
UPC: 098268278620
Lead Free: Not In Scope
Floor Sink Body, 12 IN SQ by 6 IN Deep, CI with Enamel Coated Interior, Less Grate, PP Dome Bottom Strainer, Flange with Weepholes, 3 IN No Hub Outlet
This Watts 12 inch square cast iron sanitary floor sink body is 6 inches deep with a white acid resistant porcelain enamel coated interior for long life. It features a polypropylene dome bottom strainer and a flange with weepholes, less grate. A 3 inch no hub outlet allows for easy installation.
Features
- Enamel coated cast iron
- Flange with weepholes
- 3 IN no hub outlet
- Less grate
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
Lead Free | Not In Scope |
Outlet Connection Size | 3 IN |
Outlet Connection Type | No Hub |